Schneider-Electric Electramania
 
A9F55101 picture- electramania
A9F55101
Acti9 iC60H 1P 1A D Miniature Circuit Breaker
Local distributor code Local distributor code: 
396791311
EAN Code EAN Code: 
3606480515163
Schneider Electric
Characteristics
Main
Range Acti9
Product name Disbo iC60
Product or component type Miniature circuit-breaker
Device short name IC60H
Poles description 1P
Number of protected poles 1
[In] rated current 1 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code D
Breaking capacity 70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
70 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
70 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
20 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2
15 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2
10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
Utilisation category Category A conforming to EN/IEC 60947-2
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 240 V AC 50/60 Hz
Magnetic tripping limit 12 x In +/- 20 %
[Ics] rated service breaking capacity 70 kA 100 % conforming to EN/IEC 60947-2 - 12...60 V AC 50/60 Hz
70 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz
70 kA 100 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
7500 A 75 % conforming to EN/IEC 60898-1 - 240 V AC 50/60 Hz
20 kA 100 % conforming to EN/IEC 60947-2 - 12...48 V DC
10 kA 100 % conforming to EN/IEC 60947-2 - 72 V DC
Limitation class 3 conforming to EN/IEC 60947-2
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling Trip indicator
Mounting mode Clip-on
Mounting support Rail
9 mm pitches 2
Height 85 mm
Width 18 mm
Depth 78.5 mm
Net weight 0.125 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Provision for padlocking Padlockable
Connections - terminals Single terminal (top or bottom) 1…25 mm² rigid
Single terminal (top or bottom) 1…16 mm² flexible
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Separate block
Environment
Standards EN/IEC 60898-1
EN/IEC 60947-2
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-2
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7.5 cm
Package 1 Length 9.0 cm
Package 1 Weight 112.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 3.12 cm
Package 2 Width 30.0 cm
Package 2 Length 20.0 cm
Package 2 Weight 1.402 kg
Unit Type of Package 3 S03
Number of Units in Package 3 132
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 15.997 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months