Schneider-Electric Electramania
 
CSA20B picture- electramania
CSA20B
round spring clip saddle - for 20 mm conduit - black
Local distributor code Local distributor code: 
1569249
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Conduit clip
Colour tint Black
Quantity per set Set of 100
Complementary
Product destination Diameter: 20 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 3.7 g
Package 1 Height 1.1 cm
Package 1 Width 2.1 cm
Package 1 Length 2.5 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Weight 424.1 g
Package 2 Height 8 cm
Package 2 Width 13 cm
Package 2 Length 15.3 cm
Unit Type of Package 3 P12
Number of Units in Package 3 45000
Package 3 Weight 210.845 kg
Package 3 Height 96.5 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months