Schneider-Electric Electramania
 
CSA20W picture- electramania
CSA20W
round spring clip saddle - for 20 mm conduit - white
Local distributor code Local distributor code: 
1569265
EAN Code EAN Code: 
3606480487255
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Conduit clip
Colour tint White
Quantity per set Set of 100
Complementary
Product destination Diameter: 20 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 2.100 cm
Package 1 Length 2.500 cm
Package 1 Weight 3.700 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 8.000 cm
Package 2 Width 13.000 cm
Package 2 Length 15.300 cm
Package 2 Weight 424.100 g
Unit Type of Package 3 PAM
Number of Units in Package 3 45000
Package 3 Height 96.500 cm
Package 3 Width 120.000 cm
Package 3 Length 100.000 cm
Package 3 Weight 210.845 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months