Schneider-Electric Electramania
 
GCKR50A picture- electramania
GCKR50A
Exclusive - 2-pole switch - 1 gang - 50 A - white
Local distributor code Local distributor code: 
396853181
Schneider Electric
Characteristics
Main
Product or component type Switch
Device presentation Complete product
Colour tint White
Quantity per set Set of 5
Complementary
Switch function 2-pole
Control type Dolly switch
Number of gangs 1 gang
Pilot light Without neon indicator
Device mounting Wall mounted
Rated current 50 A at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 36 mm
Net weight 0.171 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 165.6 g
Package 1 Height 4 cm
Package 1 width 8.6 cm
Package 1 Length 8.6 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Weight 18.567 kg
Package 2 Height 21.5 cm
Package 2 width 42 cm
Package 2 Length 49 cm
Unit Type of Package 3 P12
Number of Units in Package 3 2400
Package 3 Weight 465.44 kg
Package 3 Height 115 cm
Package 3 width 100 cm
Package 3 Length 120 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months