Schneider-Electric Electramania
 
GCKR50A2G picture- electramania
GCKR50A2G
Exclusive - 2-pole switch - 2 gang - 50 A - white
Local distributor code Local distributor code: 
396853233
Schneider Electric
Characteristics
Main
Product or component type Switch
Device presentation Complete product
Colour tint White
Quantity per set Set of 5
Complementary
Switch function 2-pole
Control type Dolly switch
Number of gangs 2 gangs
Pilot light Without neon indicator
Device mounting Wall mounted
Rated current 50 A at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 146 mm
Depth 36 mm
Net weight 0.208 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 208.0 g
Package 1 Height 3.5 cm
Package 1 width 8.6 cm
Package 1 Length 14.7 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Weight 23.283 kg
Package 2 Height 33 cm
Package 2 width 39 cm
Package 2 Length 50 cm
Unit Type of Package 3 P12
Number of Units in Package 3 1800
Package 3 Weight 439.085 kg
Package 3 Height 115 cm
Package 3 width 100 cm
Package 3 Length 120 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months