Schneider-Electric Electramania
 
GD2G2W picture- electramania
GD2G2W
Exclusive - pushbutton dimmer - incandescent lamps - 250 W - 2 gangs - white
Characteristics
Main
Product or component type Push-button dimmer
Quantity per set Set of 1
Device presentation Complete product
Load type Incandescent lamp: 250 W
230 V AC halogen lamp
Colour tint White matt
Complementary
Device mounting Wall mounted
Dimmer application Resistive load
Inductive load
[Ue] rated operational voltage 230 V AC 50 Hz
Number of gangs 2 gangs
Connections - terminals Screw terminals
Fixing mode By screws M3.5 x 30 mm
Material Urea (carbamide)
Height 86 mm
Width 86 mm
Depth 17 mm
Environment
Standards BS EN 60669-2-1
IP degree of protection IP20
Packing Units
Package 1 Weight 148.000 g
Package 1 Height 93.000 mm
Package 1 Width 48.000 mm
Package 1 Length 93.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months