Schneider-Electric Electramania
 
GFOPLATE picture- electramania
GFOPLATE
Exclusive - flex outlet - front entry - 20A - white
Local distributor code Local distributor code: 
20531083
EAN Code EAN Code: 
5018486504726
Schneider Electric
Characteristics
Main
Range of product Exclusive
Product or component type Flex outlet
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Cable entry Front entry
Fixing mode By screws
Rated current 20 A
Number of gangs 1 gang
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 18 mm
Net weight 0.086 kg
Environment
Standards BS 1363
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 8.5 cm
Package 1 Length 2 cm
Package 1 Weight 90 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.4 cm
Package 2 Width 11.1 cm
Package 2 Length 18.3 cm
Package 2 Weight 996.8 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 24 cm
Package 3 Width 38.5 cm
Package 3 Length 50 cm
Package 3 Weight 19.86 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Under investigation
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months