Schneider-Electric Electramania
 
GLHC picture- electramania
GLHC
Exclusive - lamp holder - 150 W - white
Local distributor code Local distributor code: 
22581141
EAN Code EAN Code: 
5018486406228
Schneider Electric
Characteristics
Main
Range of product Exclusive
Product or component type Lamp holder
Device presentation Complete product
Colour tint White
Quantity per set Set of 20
Complementary
Device mounting Ceiling
Fixing mode By screws
Current consumption 6 A
Rated lamp wattage 150 W
Material Urea (carbamide)
Type of installation Indoor
Height 59 mm
Length 35 mm
Width 30 mm
Net weight 0.048 kg
Environment
Standards BS EN 60598-2-1
BS EN 61184
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 48.7 g
Package 1 Height 6.3 cm
Package 1 Width 3.5 cm
Package 1 Length 3.5 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Weight 1.061 kg
Package 2 Height 6.8 cm
Package 2 Width 15.5 cm
Package 2 Length 19.5 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 400
Package 3 Weight 21.813 kg
Package 3 Height 36.0 cm
Package 3 Width 32.5 cm
Package 3 Length 40.0 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months