Schneider-Electric Electramania
 
GMCB1 picture- electramania
GMCB1
Exclusive Metal clad - blank plate - 1 gang - matt grey
Local distributor code Local distributor code: 
21339475
EAN Code EAN Code: 
5018486404675
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Metal clad
Product or component type Blank plate
Device presentation Complete product
Colour tint Grey
Quantity per set Set of 10
Complementary
Fixing mode By screws
Number of gangs 1 gang
Material Powder coated steel
Surface finish Matt
Height 79 mm
Width 79 mm
Depth 42 mm
Net weight 0.217 kg
Environment
Standards BS 5733
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 225 g
Package 1 Height 7.9 cm
Package 1 width 7.9 cm
Package 1 Length 4.2 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 2.36 kg
Package 2 Height 8.1 cm
Package 2 width 25.4 cm
Package 2 Length 16.3 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Weight 12.19 kg
Package 3 Height 18.5 cm
Package 3 width 27 cm
Package 3 Length 45 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months