Schneider-Electric Electramania
 
GMCB2 picture- electramania
GMCB2
Exclusive Metal clad - blank plate - 2 gangs - matt grey
Local distributor code Local distributor code: 
21339488
EAN Code EAN Code: 
5018486407454
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Metal clad
Product or component type Blank plate
Device presentation Complete product
Colour tint Grey
Quantity per set Set of 10
Complementary
Fixing mode By screws
Number of gangs 2 gangs
Material Powder coated steel
Surface finish Matt
Height 79 mm
Width 139 mm
Depth 42 mm
Net weight 0.354 kg
Environment
Standards BS 5733
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 352 g
Package 1 Height 7.9 cm
Package 1 width 13.9 cm
Package 1 Length 4.2 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Weight 1.87 kg
Package 2 Height 8.4 cm
Package 2 width 14.3 cm
Package 2 Length 25.4 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Weight 19.421 kg
Package 3 Height 31 cm
Package 3 width 27 cm
Package 3 Length 45 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months