Schneider-Electric Electramania
 
GPAT1G16 picture- electramania
GPAT1G16
Exclusive Square edge white moulded - surface pattress box - 1 gang - white
Local distributor code Local distributor code: 
20531106
EAN Code EAN Code: 
5018486300304
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Pattress box
Colour tint White
Quantity per set Set of 5
Complementary
Device mounting Surface
Mounting support Wall mounted
Number of gangs 1 gang
Cable entry Knock-outs
Fixing mode By screws
Material Urea (carbamide)
Type of installation Indoor
Depth 16 mm
Width 87 mm
Height 87 mm
Net weight 0.067 kg
Environment
Standards BS EN 60670-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 66.0 g
Package 1 Height 11.1 cm
Package 1 width 9.7 cm
Package 1 Length 18.5 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 680.4 g
Package 2 Height 9.7 cm
Package 2 width 11.1 cm
Package 2 Length 18.5 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Weight 15.685 kg
Package 3 Height 24.0 cm
Package 3 width 38.5 cm
Package 3 Length 49.5 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months