Schneider-Electric Electramania
 
GPAT1G16A picture- electramania
GPAT1G16A
Exclusive Square edge white moulded - surface pattress box - 1 gang - white
Local distributor code Local distributor code: 
385080318
EAN Code EAN Code: 
5018486452553
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Pattress box
Colour tint White
Quantity per set Set of 20
Complementary
Device mounting Surface
Mounting support Wall mounted
Number of gangs 1 gang
Cable entry Knock-outs
Fixing mode By screws
Material Urea (carbamide)
Type of installation Indoor
Depth 16 mm
Width 33 mm
Height 87 mm
Net weight 0.032 kg
Environment
Standards BS EN 60670-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 1.9 cm
Package 1 Length 8.8 cm
Package 1 Weight 29 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.8 cm
Package 2 Width 10.8 cm
Package 2 Length 7.8 cm
Package 2 Weight 328.1 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 21.5 cm
Package 3 Width 23.5 cm
Package 3 Length 40 cm
Package 3 Weight 6.94 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months