Schneider-Electric Electramania
 
GPAT1G47 picture- electramania
GPAT1G47
Exclusive Square edge white moulded - surface pattress box - 1 gang - white
Local distributor code Local distributor code: 
20531135
EAN Code EAN Code: 
5018486300557
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Pattress box
Colour tint White
Quantity per set Set of 10
Complementary
Device mounting Surface
Mounting support Wall mounted
Number of gangs 1 gang
Cable entry Knock-outs
Fixing mode By screws
Material Urea (carbamide)
Type of installation Indoor
Depth 47 mm
Width 87 mm
Height 87 mm
Net weight 0.105 kg
Environment
Standards BS EN 60670-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 9 cm
Package 1 Length 4.5 cm
Package 1 Weight 105 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.8 cm
Package 2 Width 23.7 cm
Package 2 Length 18.4 cm
Package 2 Weight 1.157 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 26.5 cm
Package 3 Width 39.2 cm
Package 3 Length 50.3 cm
Package 3 Weight 12.55 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months