Schneider-Electric Electramania
 
GRO picture- electramania
GRO
Exclusive - ceiling rose - 150 W - white
Local distributor code Local distributor code: 
22581235
EAN Code EAN Code: 
5018486406242
Schneider Electric
Characteristics
Main
Range of product Exclusive
Product or component type Ceiling rose
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Device mounting Ceiling
Fixing mode By screws
Current consumption 6 A
Rated lamp wattage 150 W
Material Urea (carbamide)
Type of installation Indoor
Height 88 mm
Length 88 mm
Width 32 mm
Net weight 0.082 kg
Environment
Standards BS 67
BS EN 61184
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 81.8 g
Package 1 Height 2.5 cm
Package 1 width 9 cm
Package 1 Length 9 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 904.7 g
Package 2 Height 9.5 cm
Package 2 width 14 cm
Package 2 Length 18.6 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Weight 18.693 kg
Package 3 Height 30 cm
Package 3 width 39.2 cm
Package 3 Length 50 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months