Schneider-Electric Electramania
 
GSKT1G picture- electramania
GSKT1G
Exclusive Square edge white moulded - socket-outlet - 13 A - 1 gang - matt white
Local distributor code Local distributor code: 
20951731
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Socket-outlet
Device presentation Complete product
Outlet poles configuration 1P
Outlet standard description 3 pins
Outlet standard British
Colour tint White matt
Quantity per set Set of 10
Complementary
Number of gangs 1 gang
Switch function Unswitch
Device mounting Wall mounted
Rated current 13 A at 230 V AC 50 Hz
Fixing mode By screws M3.5 x 30 mm
Connections - terminals Screw terminals
Material Urea (carbamide)
Type of installation Indoor
Height 86 mm
Width 86 mm
Depth 31 mm
Net weight 0.089 kg
Environment
Standards BS 1363
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 74.8 g
Package 1 Height 2.8 cm
Package 1 width 8.5 cm
Package 1 Length 8.5 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 854.3 g
Package 2 Height 9.5 cm
Package 2 width 15.5 cm
Package 2 Length 18.5 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Weight 17.735 kg
Package 3 Height 33.5 cm
Package 3 width 38 cm
Package 3 Length 50 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months