Schneider-Electric Electramania
 
GSKTCOAX2G picture- electramania
GSKTCOAX2G
Exclusive Square edge white moulded - TV/FM socket - coaxial - matt white
Local distributor code Local distributor code: 
22581060
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type TV/FM socket
Device presentation Complete product
TV socket type TV/FM
Type of signal TV-FM
Quantity per set Set of 10
Complementary
TV connector Coaxial
Radio connector Male
Number of gangs 1 gang
Fixing mode By screws M3.5 x 30 mm
Material Urea (carbamide)
Type of installation Indoor
Depth 26 mm
Width 86 mm
Height 86 mm
Net weight 0.074 kg
Environment
Standards BS 3041
BS EN 41003
IP degree of protection IP20
Packing Units
Package 1 Weight 76.000 g
Package 1 Height 134.000 mm
Package 1 width 92.000 mm
Package 1 Length 178.000 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months