Schneider-Electric Electramania
 
GSKTSW2G2 picture- electramania
GSKTSW2G2
Exclusive Square edge white moulded - switched socket - 13 A - 230 V - 2 gangs
Local distributor code Local distributor code: 
394842822
EAN Code EAN Code: 
5018486545712
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Switched socket
Device presentation Complete product
Outlet standard British
Colour tint White matt
Quantity per set Set of 5
Complementary
Switch function 1-pole
Rated current 13 A at 230 V AC 50 Hz
Actuator Rocker
Number of gangs 2 gangs
Pilot light Without neon indicator
Fixing mode By screws
Connections - terminals Screw terminals
Material Urea (carbamide)
Type of installation Indoor
Depth 34 mm
Width 146 mm
Height 86 mm
Net weight 0.143 kg
Environment
Standards BS 1363
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 140.6 g
Package 1 Height 3.0 cm
Package 1 width 8.6 cm
Package 1 Length 14.7 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Weight 16.307 kg
Package 2 Height 34.0 cm
Package 2 width 34.5 cm
Package 2 Length 50.0 cm
Unit Type of Package 3 P12
Number of Units in Package 3 2100
Package 3 Weight 362.453 kg
Package 3 Height 115.0 cm
Package 3 width 100.0 cm
Package 3 Length 120.0 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months