Schneider-Electric Electramania
 
GSW4G2W picture- electramania
GSW4G2W
Exclusive - 2-way plate switch - 4 gangs - 10 AX - white
Local distributor code Local distributor code: 
21058400
Characteristics
Main
Product or component type Plate switch
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Switch function 2-way
Control type Rocker
Number of gangs 4 gangs
Pilot light Without neon indicator
Device mounting Wall mounted
Rated current 10 AX at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 146 mm
Depth 26 mm
Net weight 0.141 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 143.5 g
Package 1 Height 2.5 cm
Package 1 width 8.6 cm
Package 1 Length 14.6 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 1.554 kg
Package 2 Height 15.4 cm
Package 2 width 13.5 cm
Package 2 Length 18 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Weight 16.227 kg
Package 3 Height 17.5 cm
Package 3 width 38 cm
Package 3 Length 70 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months