Schneider-Electric Electramania
 
GSWDP20AFO picture- electramania
GSWDP20AFO
Exclusive - 2-pole switch with flex outlet - 1 gang - 20 AX - white
Local distributor code Local distributor code: 
20951760
Characteristics
Main
Product or component type Switch with flex outlet
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Switch function 2-pole
Control type Rocker
Number of gangs 1 gang
Pilot light Without neon indicator
Device mounting Wall mounted
Rated current 20 AX at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 31 mm
Net weight 0.113 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 115.0 g
Package 1 Height 17.9 cm
Package 1 width 9.4 cm
Package 1 Length 14.7 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months