Schneider-Electric Electramania
 
GSWDPN20AFO picture- electramania
GSWDPN20AFO
Exclusive - 2-pole switch with indicator lamp - 1 gang - 20 AX - white
Local distributor code Local distributor code: 
20951757
EAN Code EAN Code: 
5018486504696
Characteristics
Main
Product or component type Switch with indicator lamp
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Switch function 2-pole
Control type Rocker
Number of gangs 1 gang
Pilot light Red neon indicator
Device mounting Wall mounted
Rated current 20 AX at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 31 mm
Net weight 0.115 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 116 g
Package 1 Height 8.6 cm
Package 1 width 2.5 cm
Package 1 Length 8.6 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 1.16 kg
Package 2 Height 9.5 cm
Package 2 width 15.4 cm
Package 2 Length 18.5 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Weight 13.29 kg
Package 3 Height 17.5 cm
Package 3 width 39 cm
Package 3 Length 50 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months