Schneider-Electric Electramania
 
GSWINT picture- electramania
GSWINT
Exclusive - intermediate plate switch - 1 gang - 10 AX - white
Local distributor code Local distributor code: 
21058507
Characteristics
Main
Product or component type Plate switch
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Switch function Intermediate
Control type Rocker
Number of gangs 1 gang
Pilot light Without neon indicator
Device mounting Wall mounted
Rated current 10 AX at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 25 mm
Net weight 0.077 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 79.6 g
Package 1 Height 2.6 cm
Package 1 width 8.6 cm
Package 1 Length 8.6 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 866.6 g
Package 2 Height 9.5 cm
Package 2 width 13.2 cm
Package 2 Length 18.5 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Weight 17.914 kg
Package 3 Height 28 cm
Package 3 width 38.5 cm
Package 3 Length 49 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months