Schneider-Electric Electramania
 
GSWPULL6 picture- electramania
GSWPULL6
Exclusive - 2-pole 1-way ceiling switch - 1 gang - 6 AX - white
Local distributor code Local distributor code: 
22582292
Characteristics
Main
Product or component type Ceiling switch
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Switch function 2-pole 1-way
Control type Rocker
Number of gangs 1 gang
Pilot light Red neon indicator
Device mounting Ceiling
Rated current 6 AX at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 50 mm
Net weight 0.116 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 115.0 g
Package 1 Height 15 cm
Package 1 Width 8 cm
Package 1 Length 24.3 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months