Schneider-Electric Electramania
 
GSWPULL62 picture- Schneider-electric
GSWPULL62
Exclusive - 2-way ceiling switch - 1 gang - 6 AX - white
Characteristics
Main
Product or component type Ceiling switch
Device presentation Complete product
Colour tint White
Quantity per set Set of 10
Complementary
Switch function 2-way
Control type Rocker
Number of gangs 1 gang
Pilot light Without neon indicator
Device mounting Ceiling
Rated current 6 AX at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 86 mm
Depth 50 mm
Net weight 0.116 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Under investigation
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months