Schneider-Electric Electramania
 
GTELSEC picture- electramania
GTELSEC
Exclusive Square edge white moulded - telephone socket - secondary - matt white
Local distributor code Local distributor code: 
22581099
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Telephone socket
Device presentation Complete product
Telephone socket type Secondary
Colour tint White matt
Quantity per set Set of 10
Complementary
Number of gangs 1 gang
Fixing mode By screws
Material Urea (carbamide)
Type of installation Indoor
Depth 36 mm
Width 86 mm
Height 86 mm
Net weight 0.101 kg
Environment
Standards BS EN 41003
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 60.4 g
Package 1 Height 2.3 cm
Package 1 width 8.5 cm
Package 1 Length 8.5 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 678.9 g
Package 2 Height 9.5 cm
Package 2 width 13 cm
Package 2 Length 18.5 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Weight 14.153 kg
Package 3 Height 28.5 cm
Package 3 width 39 cm
Package 3 Length 49 cm
Contractual warranty
Warranty 18 months