Schneider-Electric Electramania
 
GWPIU3020 picture- electramania
GWPIU3020
Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
Local distributor code Local distributor code: 
385720885
EAN Code EAN Code: 
3606486167793
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Weatherproof
Product or component type Switched socket
Device presentation Complete product
Outlet standard British
Colour tint Grey matt
Quantity per set Set of 1
Complementary
Switch function 1-pole
Rated current 13 A at 230 V AC 50/60 Hz
Actuator Rocker
Number of gangs 2 gangs
Pilot light Without neon indicator
Fixing mode By screws
Connections - terminals Screw terminals
Material Thermoplastic
Type of installation Outdoor
Depth 125 mm
Width 150 mm
Height 85 mm
Net weight 0.428 kg
Environment
Standards BS 1363
IP degree of protection IP66
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 486 g
Package 1 Height 8.7 cm
Package 1 width 13 cm
Package 1 Length 15.5 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Weight 10.28 kg
Package 2 Height 28.5 cm
Package 2 width 33 cm
Package 2 Length 46 cm
Unit Type of Package 3 PAM
Number of Units in Package 3 420
Package 3 Weight 233.812 kg
Package 3 Height 102 cm
Package 3 width 100 cm
Package 3 Length 120 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months