Schneider-Electric Electramania
 
KBU321W picture- electramania
KBU321W
surface mounting box - 1 gang - 32 mm - square corner - knock-out
Local distributor code Local distributor code: 
1576601
EAN Code EAN Code: 
3606480490934
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Mounting box
Colour tint White
Quantity per set Set of 10
Complementary
Number of gangs 1 gang
Device mounting Surface
Mounting support Wall
Shape Square corner
Material UPVC (unplasticized polyvinyl chloride)
Cable entry Knock-out
Depth 32 mm
Environment
Standards BS 4662
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 69 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 11 cm
Package 2 Width 19 cm
Package 2 Length 22.5 cm
Package 2 Weight 787 g
Unit Type of Package 3 PAM
Number of Units in Package 3 2160
Package 3 Height 115.5 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 186.536 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months