Schneider-Electric Electramania
 
LID2W picture- electramania
LID2W
circular lid - overlapping - 85 mm diameter - white
Local distributor code Local distributor code: 
1572867
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Lid
Colour tint White
Quantity per set Set of 100
Complementary
Material UPVC (unplasticized polyvinyl chloride)
Diameter 85 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 14.2 g
Package 1 Height 3.63 cm
Package 1 Width 3.63 cm
Package 1 Length 3.6 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Weight 1.423 kg
Package 2 Height 11 cm
Package 2 Width 19 cm
Package 2 Length 23 cm
Unit Type of Package 3 PAM
Number of Units in Package 3 24000
Package 3 Weight 341.52 kg
Package 3 Height 115 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months