Schneider-Electric Electramania
 
MEB1B picture- electramania
MEB1B
earth electrode box - black
Local distributor code Local distributor code: 
1572870
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Earth electrode box
Colour tint Black
Quantity per set Set of 10
Complementary
Shape Round
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 91.0 g
Package 1 Height 6.5 cm
Package 1 Width 9 cm
Package 1 Length 6.7 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Weight 1.0 kg
Package 2 Height 18 cm
Package 2 Width 18.3 cm
Package 2 Length 23 cm
Unit Type of Package 3 P12
Number of Units in Package 3 1500
Package 3 Weight 170.0 kg
Package 3 Height 106.5 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months