Schneider-Electric Electramania
 
MFT33W picture- electramania
MFT33W
mini trunking - flat tee - 38 x 16 mm
Local distributor code Local distributor code: 
1572715
EAN Code EAN Code: 
3606480491832
Schneider Electric
Characteristics
Main
Range of produc Mita
Product or component type T-piece
Colour tint White
Quantity per set Set of 10
Complementary
Direction change type Horizontal
Material with surface finish UPVC (unplasticized polyvinyl chloride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 5.700 cm
Package 1 Length 7.200 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 9.500 cm
Package 2 Length 17.000 cm
Package 2 Weight 140.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 1000
Package 3 Height 39.000 cm
Package 3 Width 51.000 cm
Package 3 Length 59.000 cm
Package 3 Weight 14.120 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months