Schneider-Electric Electramania
 
MGP0403X picture- electramania
MGP0403X
Powerpact 4 - Molded Case Circuit Breaker - 3P - 40A - 415 V -
Local distributor code Local distributor code: 
391524596
EAN Code EAN Code: 
3606486440865
Schneider Electric
Characteristics
Main
Range of product PowerPacT 4
Product or component type Circuit breaker
Device application Distribution
Poles description 3P
[In] rated current 40 A at 40 °C
[Ue] rated operational voltage 415 V AC 50/60 Hz
Suitability for isolation Yes conforming to BS EN 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 36 kA Icu at 415 V AC 50/60 Hz
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit protection functions LI
Control type Toggle
Circuit breaker mounting mode Panel-mounted
Complementary
[Ui] rated insulation voltage 800 V
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 36 kA at 415 V AC 50/60 Hz
Mechanical durability 50000 cycles
Electrical durability 50000 cycles at 440 V In/2
30000 cycles at 440 V In
Mounting support Backplate
Mounting position Horizontal and vertical
Number of modules 3 module(s)35 mm
Protection type L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
Trip unit rating 40 A at 40 °C
Thermal protection adjustment range 28…40 A
Earth-leakage protection Without
Product destination 250 A panelboard
400/630 A panelboard
Environment
Standards BS EN 60947-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months