Schneider-Electric Electramania
 
MGP1001L2 picture- electramania
MGP1001L2
Powerpact 4 - Molded Case Circuit Breaker - 1P - 100A - 230 V - L2
Local distributor code Local distributor code: 
386962817
EAN Code EAN Code: 
3606486440353
Schneider Electric
Characteristics
Main
Range of product PowerPacT 4
Product or component type Circuit breaker
Device application Distribution
Poles description 1P
[In] rated current 100 A at 40 °C
[Ue] rated operational voltage 230 V AC 50/60 Hz
Suitability for isolation Yes conforming to BS EN 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 25 kA Icu at 230 V AC 50/60 Hz
Trip unit name TM-D
Trip unit technology Thermal-magnetic
Trip unit protection functions LI
Control type Toggle
Circuit breaker mounting mode Panel-mounted
Complementary
[Ui] rated insulation voltage 750 V
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 25 kA at 230 V AC 50/60 Hz
Mechanical durability 20000 cycles
Electrical durability 20000 cycles at 277 V In/2
10000 cycles at 277 V In
Mounting support Backplate
Mounting position Horizontal and vertical
Phase connection L2
Number of modules 1 module(s)35 mm
Protection type L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
Trip unit rating 100 A at 40 °C
Thermal protection adjustment range 100 A
Earth-leakage protection Without
Environment
Standards BS EN 60947-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months