Schneider-Electric Electramania
 
MIA1W picture- electramania
MIA1W
mini trunking - internal corner - 16 x 16 mm
Local distributor code Local distributor code: 
1572634
EAN Code EAN Code: 
3606480491863
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Internal corner
Colour tint White
Quantity per set Set of 10
Complementary
Fixing mode By coupling
Material with surface finish UPVC (unplasticized polyvinyl chloride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 3.5 cm
Package 1 Length 3.5 cm
Package 1 Weight 6 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1500
Package 2 Height 39 cm
Package 2 Width 51 cm
Package 2 Length 59 cm
Package 2 Weight 9.83 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 12000
Package 3 Height 94.5 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 98.64 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months