Schneider-Electric Electramania
 
MIA4W picture- electramania
MIA4W
mini trunking - internal corner - 38 x 25 mm
Local distributor code Local distributor code: 
1572663
EAN Code EAN Code: 
3606480491894
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Internal corner
Colour tint White
Quantity per set Set of 10
Complementary
Fixing mode By coupling
Material with surface finish UPVC (unplasticized polyvinyl chloride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 4.400 cm
Package 1 Length 4.500 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 15.400 cm
Package 2 Length 13.300 cm
Package 2 Weight 167.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 500
Package 3 Height 38.500 cm
Package 3 Width 51.000 cm
Package 3 Length 58.500 cm
Package 3 Weight 9.200 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months