Schneider-Electric Electramania
 
MSE1W picture- electramania
MSE1W
mini trunking - stop end - 16 x 16 mm
Local distributor code Local distributor code: 
1572485
EAN Code EAN Code: 
3606480492686
Schneider Electric
Characteristics
Main
Product or component type Stop end
Colour tint White
Quantity per set 10
Complementary
Trunking dimension 16 x 16 mm
Material with surface finish UPVC (unplasticized polyvinyl chloride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 1.600 cm
Package 1 Length 1.600 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 5.000 cm
Package 2 Length 6.500 cm
Package 2 Weight 15.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 1500
Package 3 Height 38.000 cm
Package 3 Width 51.000 cm
Package 3 Length 58.000 cm
Package 3 Weight 3.300 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months