Schneider-Electric Electramania
 
MSE3W picture- electramania
MSE3W
mini trunking - stop end - 38 x 16 mm
Local distributor code Local distributor code: 
1572508
EAN Code EAN Code: 
3606480492709
Schneider Electric
Characteristics
Main
Product or component type Stop end
Colour tint White
Quantity per set 10
Complementary
Trunking dimension 38 x 16 mm
Material with surface finish UPVC (unplasticized polyvinyl chloride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 1.500 cm
Package 1 Length 3.700 cm
Package 1 Weight 1.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 6.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 19.000 g
Unit Type of Package 3 PAM
Number of Units in Package 3 16000
Package 3 Height 76.500 cm
Package 3 Width 120.000 cm
Package 3 Length 100.000 cm
Package 3 Weight 50.400 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months