Schneider-Electric Electramania
 
MTAU3W picture- electramania
MTAU3W
trunking adaptor - mini trunking 38 x 16 mm to box
Local distributor code Local distributor code: 
20146656
Schneider Electric
Characteristics
Main
Product or component type Trunking adaptor
Colour tint White
Quantity per set Set of 10
Complementary
Trunking dimension 38 x 16 mm
Size of mini trunking 38 x 16 mm
Product destination TBU box with mini entries
TBR box with mini entries
Material UPVC (unplasticized polyvinyl chloride)
Packing Units
Package 1 Weight 1.000 g
Package 1 Height 1.000 mm
Package 1 Width 1.000 mm
Package 1 Length 1.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months