Schneider-Electric Electramania
 
MTC2W picture- electramania
MTC2W
coupler - 25 x 16 mm
Local distributor code Local distributor code: 
1572443
EAN Code EAN Code: 
3606480492853
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Coupler
Colour tint White
Quantity per set Set of 10
Complementary
Trunking dimension 25 x 16 mm
Material UPVC (unplasticized polyvinyl chloride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 2.7 cm
Package 1 Length 4.5 cm
Package 1 Weight 6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 12 cm
Package 2 Length 15 cm
Package 2 Weight 65 g
Unit Type of Package 3 CAR
Number of Units in Package 3 1500
Package 3 Height 38 cm
Package 3 Width 51 cm
Package 3 Length 58 cm
Package 3 Weight 10.88 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months