Schneider-Electric Electramania
 
NSYPFCX picture- electramania
NSYPFCX
4 wall fixing brackets in stainless steel AISI 304 for Spacial S3X
Local distributor code Local distributor code: 
381201612
EAN Code EAN Code: 
3606480154867
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of enclosure
Installation accessory type Horizontal or vertical position
Range compatibility Spacial (Spacial CRN)
Spacial (Spacial S3X)
Device composition Fixing screws
4 lug
4 pre-mounted sealing gasket
Quantity per set Set of 1
Complementary
Material Stainless steel 304
Fixing mode Screwed - screw type M8
Screwed - screw type M6
Permanent permissible load 250 kg
249.93 kg
Height 74 mm real:
Width 42 mm real:
Depth 12 mm wall-enclosure separation:
11.94 mm wall-enclosure separation:
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 292.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 26.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.05 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 100.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 158.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months