Schneider-Electric Electramania
 
NSYS3D4320T picture- electramania
NSYS3D4320T
Spacial S3D tspt door w/o mount.plate. H400xW300xD200 IP66 IK08 RAL7035.
Local distributor code Local distributor code: 
392866091
EAN Code EAN Code: 
3606480159589
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3D
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 400 mm
Enclosure nominal width 300 mm
Enclosure nominal depth 200 mm
Door type Glazed
Mounting plate description Without mounting plate
Type of gland plate Standard
Installation accessory type Wall-mounting
Device composition 1 body
1 door
1 lock
1 cable gland plate
Complementary
Body type Gutter-shaped front rail double sheet thickness
Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Body: steel
Door: steel and security glass
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications BV
LR
CUL
UL
GL
DNV
Net weight 5.804 kg
Environment
Electromagnetic compatibility Electromagnetic field immunity test
NEMA degree of protection NEMA 4X/13
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 31.5 cm
Package 1 Length 41 cm
Package 1 Weight 5.804 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 56
Package 2 Height 181 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 335 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months