Schneider-Electric Electramania
 
NSYS3D5320 picture- electramania
NSYS3D5320
Spacial S3D plain door w/o mount.plate. H500xW300xD200 IP66 IK10 RAL7035.
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3D
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 500 mm
Enclosure nominal width 300 mm
Enclosure nominal depth 200 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate Standard
Installation accessory type Wall-mounting
Device composition 1 body
1 door
1 lock
1 cable gland plate
Complementary
Body type Single piece body
Gutter-shaped front rail double sheet thickness
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications CUL
GL
BV
LR
DNV
UL
Net weight 7.5 kg
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Package 1 Weight 7.500 kg
Package 1 Height 513.000 mm
Package 1 width 318.000 mm
Package 1 Length 248.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months