Schneider-Electric Electramania
 
NSYSFEB picture- Schneider-electric
NSYSFEB
set of 4 Spacial SF M12 lifting eyebolt - galvanized cast steel
Schneider Electric
Characteristics
Main
Range Spacial
Category Lifting accessory
Product or component type Lifting eye
Application Multi-purpose
Mounting location Enclosure top
Mounting support Directly in the axis of the uprights
Range compatibility Spacial SF
Spacial SFHD
Prisma PH
Spacial SFM
Device composition 4 eyebolt
Quantity per set Set of 1
Complementary
Material Cast steel
Surface finish Galvanized
Fixing mode Screwed
Permanent permissible load 1360 kg slinging at 60°
Height 62.5 mm
Width 55 mm
Depth 24 mm
Diameter 29 mm
ISO thread M12
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months