Schneider-Electric Electramania
 
NSYTBP241910H picture- electramania
NSYTBP241910H
PC box IP66 IK08 RAL7035 Int.H225W175D100 Ext.H241W194D105 opaque PC cover H20
Local distributor code Local distributor code: 
387531797
EAN Code EAN Code: 
3606480165702
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa TBP
Device application Multi-purpose
Category Industrial box
Height 241 mm
Width 194 mm
Depth 107 mm
Internal height 225 mm
Internal width 175 mm
Internal depth 100 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
4 cover screw
Body type One piece moulded
Type of front cover High plain cover
Cover fixing Plastic screws
Lock type Captive screw flat outside sealed area
Removable parts Cover by captive screws
Complementary
Material Polycarbonate
Colour Grey (RAL 7035)
Standards UL 508 A
IEC 62208
Product certifications TÜV
UL
Electrical insulation class Class II
Mounting location Outdoor (with canopy or shelter and anticondensation valve)
Net weight 0.8 kg
Environment
IP degree of protection IP66 conforming to NEMA 4.4X
IK degree of protection IK08 conforming to IEC 62262
Fire resistance 960 °C
Ambient air temperature for storage -15…60 °C
Operating temperature -25…80 °C
Packing Units
Unit Type of Package 1 Db
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 20 cm
Package 1 Length 26 cm
Package 1 Weight 792 g
Unit Type of Package 2 CAR
Number of Units in Package 2 9
Package 2 Height 40.5 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.42 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 225
Package 3 Height 220 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 224 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months