Schneider-Electric Electramania
 
OVL25W picture- electramania
OVL25W
rigid conduit - oval - white - 25 mm
Local distributor code Local distributor code: 
1570720
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Rigid conduit
Colour tint White
Quantity per set Set of 50
Complementary
Shape Oval
Material UPVC (unplasticized polyvinyl chloride)
Outer dimension 25 mm
Length 3 m
Environment
Standards BS 4607
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 350.0 g
Package 1 Height 1.4 cm
Package 1 Width 2.5 cm
Package 1 Length 300 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months