Schneider-Electric Electramania
 
PEC20B picture- electramania
PEC20B
expansion coupling - for 20 mm conduit - black
Local distributor code Local distributor code: 
1568952
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Expansion coupling
Colour tint Black
Quantity per set Set of 50
Complementary
Product destination Diameter: 20 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Package 1 Weight 1.000 g
Package 1 Height 1.000 mm
Package 1 Width 1.000 mm
Package 1 Length 1.000 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months