Schneider-Electric Electramania
 
PIE20B picture- electramania
PIE20B
inspection elbow - for 20 mm conduit - black
Local distributor code Local distributor code: 
1569809
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Inspection elbow
Colour tint Black
Quantity per set Set of 50
Complementary
Product destination Diameter: 20 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 22.0 g
Package 1 Height 3 cm
Package 1 Width 6 cm
Package 1 Length 6 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Weight 1.21 kg
Package 2 Height 18.2 cm
Package 2 Width 23.7 cm
Package 2 Length 18.4 cm
Unit Type of Package 3 P12
Number of Units in Package 3 6000
Package 3 Weight 165.2 kg
Package 3 Height 107.5 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months