Schneider-Electric Electramania
 
PIT20B picture- electramania
PIT20B
inspection tees - for 20 mm conduit - black
Local distributor code Local distributor code: 
1569867
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Inspection tee
Colour tint Black
Quantity per set Set of 20
Complementary
Product destination Diameter: 20 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 30.0 g
Package 1 Height 2.9 cm
Package 1 Width 6.3 cm
Package 1 Length 10 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months