Schneider-Electric Electramania
 
PSC20B picture- electramania
PSC20B
standard coupling - for 20 mm conduit - black
Local distributor code Local distributor code: 
1568855
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Standard coupling
Colour tint Black
Quantity per set Set of 100
Complementary
Product destination Diameter: 20 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 9.0 g
Package 1 Height 3.63 cm
Package 1 Width 3.63 cm
Package 1 Length 3.6 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Weight 903.0 g
Package 2 Height 11 cm
Package 2 Width 19 cm
Package 2 Length 23 cm
Unit Type of Package 3 P12
Number of Units in Package 3 24000
Package 3 Weight 480.0 kg
Package 3 Height 115 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months