Schneider-Electric Electramania
 
PSC20W picture- electramania
PSC20W
standard coupling - for 20 mm conduit - white
Local distributor code Local distributor code: 
1568910
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Standard coupling
Colour tint White
Quantity per set Set of 100
Complementary
Product destination Diameter: 20 mm conduit
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 9.0 g
Package 1 Height 2.2 cm
Package 1 Width 2.2 cm
Package 1 Length 4.8 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Weight 950.0 g
Package 2 Height 10.5 cm
Package 2 Width 19 cm
Package 2 Length 22.5 cm
Unit Type of Package 3 P12
Number of Units in Package 3 21600
Package 3 Weight 225.2 kg
Package 3 Height 111 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months