Schneider-Electric Electramania
 
TBR322W picture- electramania
TBR322W
mounting box - 2 gang - 32 mm - round corner
Local distributor code Local distributor code: 
22552277
Schneider Electric
Characteristics
Main
Range of product Mita
Range Mita
Device application Installation
Product or component type Mounting box
Colour tint White
Quantity per set Set of 10
Complementary
Trunking dimension 25 x 16 mm
38 x 16 mm
38 x 38 mm
38 x 25 mm
16 x 16 mm
Number of gangs 2 gangs
Mounting support Trunking
Length 147 mm
Device mounting Flush
Material UPVC (unplasticized polyvinyl chloride)
Cable entry Mini entries
Shape Round corner
Width 87 mm
Depth 32 mm
Environment
Standards BS 4662
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 100.0 g
Package 1 Height 3.4 cm
Package 1 Width 8.6 cm
Package 1 Length 14.6 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Weight 1.07 kg
Package 2 Height 18 cm
Package 2 Width 18 cm
Package 2 Length 23 cm
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Weight 148.4 kg
Package 3 Height 106.5 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months