Schneider-Electric Electramania
 
TBU321W picture- electramania
TBU321W
mounting box - 1 gang - 32 mm - square corner
Local distributor code Local distributor code: 
1577147
EAN Code EAN Code: 
3606480494727
Schneider Electric
Characteristics
Main
Range of product Mita
Range Mita
Device application Installation
Product or component type Mounting box
Colour tint White
Quantity per set Set of 10
Complementary
Trunking dimension 38 x 25 mm
38 x 38 mm
16 x 16 mm
25 x 16 mm
38 x 16 mm
Number of gangs 1 gang
Mounting support Trunking
Length 87 mm
Device mounting Flush
Material UPVC (unplasticized polyvinyl chloride)
Cable entry Mini entries
Shape Square corner
Width 87 mm
Depth 32 mm
Environment
Standards BS 4662
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 8.700 cm
Package 1 Length 8.700 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 10.800 cm
Package 2 Width 19.250 cm
Package 2 Length 22.200 cm
Package 2 Weight 780.000 g
Unit Type of Package 3 PAM
Number of Units in Package 3 2400
Package 3 Height 115.000 cm
Package 3 Width 120.000 cm
Package 3 Length 100.000 cm
Package 3 Weight 207.200 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months